M12 male 0° A-cod. screw terminal
5-pol., max. 0,75mm², 4 - 6mm, shielded
Art.No.: | 7000-13302-0000000 |
Alternative product: | |
Weight: | 0.051 kg |
Country of origin: | CN |
Description
Male straight
M12, 5-pole
shielded
Screw terminals
Sealing range (cable Ø): 4...6 mm
M12, 5-pole
shielded
Screw terminals
Sealing range (cable Ø): 4...6 mm
Technical Data
Side 1
Family construction form | M12 |
---|---|
Coding | A |
Material contact | Copper alloy |
No. of poles | 5 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Current operating per contact max. | 4 A |
Installation
Connection cross section max. | 0,75 mm² |
---|
Installation | Connection
Connection | Screw terminals SK |
---|---|
Tightening torque | 0,6 Nm |
Width across flats | SW18 |
Device protection
Shielded | yes |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Insulation resistance min. | 100 MΩ |
Overvoltage category (EN 60950-1) | II |
Mechanical data | Material data
Coating contact | gold plated |
---|---|
Material housing | Copper alloy |
Locking material | Copper alloy |
Mechanical data | Mounting data
Clamping range min. | 4 mm |
---|---|
Clamping range max. | 6 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879833790 |
Packaging unit | 1 |