Product questions? We’re happy to help! Find your local Murrelektronik Representative.

M12 bulkhead receptacle Y-cod.

Art.No.: 7000-47281-0000000
Weight: 0.027 kg
Country of origin:  DE

Description

Ethernet CAT5
Control cabinet entry system
Male - female
M12, 8-pole
Y-coded
shielded
Bus technologies
Bus technologies

Side 1
Family construction form M12
Coding Y
Side 2
Family construction form M12
Coding Y
Electrical data | Supply
Operating voltage DC max. 30 V
Current operating per contact max. 6 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
duplex Full duplex
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M16 x 1.5
Width across flats SW19
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating housing nickel plated
Material housing Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27143423
ECLASS-6.1 27279220
ECLASS-7.0 27440103
ECLASS-8.0 27440103
ECLASS-9.0 27440109
ECLASS-10.1 27440109
ECLASS-11.1 27440109
ECLASS-12.0 27440109
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879600385
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-47281_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)