Impact67 PN DIO16 M12L 4P
ProfiNet, Compact module,
Art.No.: | 55150 |
Weight: | 0.486 kg |
Country of origin: | DE |
Description
Digital inputs/outputs
DIO16 (IRT)
Ethernet 10/100 Mbit/s; M12, D-coded
M12 Power, 4-pole, L-coded
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
mounting compatible with I/O modules of the MVK series
DIO16 (IRT)
Ethernet 10/100 Mbit/s; M12, D-coded
M12 Power, 4-pole, L-coded
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
mounting compatible with I/O modules of the MVK series
Technical Data
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage US DC | 24 V |
Operating voltage UA DC | 24 V |
Total current UA max. | 16 A |
Total current US max. | 16 A |
Electrical data | Input
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Type input | PNP, for 3-wire sensors or mechanical switches |
Sensor current US per input max. | 0,2 A |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 1,6 A |
Lamp load | 10 W |
Total current outputs max. | 9 A |
Industrial communication
Supported protocol | PROFINET |
---|
Industrial communication | Profinet
Number of active connections (IO controller) max. | 2 |
---|---|
FSU (Fast-Start-Up) | yes |
Fast start up time max. | 0,5 s |
IRT (network communication) | yes |
PROFINET Netload Class | III |
PROFINET addressing | DCP |
PROFINET conformance class | C |
PROFINET specification | V2.3 |
Shared device/input | yes |
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
LED display | Ethernet connection/data traffic |
Cable break | per port |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 37 mm |
Width | 63 mm |
Depth | 225 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 70 °C |
Connection data
Connection types
Connection type 1 | X4-X7 |
---|---|
Connection type 2 | XD1 |
Connection type 3 | XD2 |
Connection type 4 | XF1, XF2 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC |
PIN 2 | DI / DO |
PIN 3 | 0 V |
PIN 4 | DI / DO |
PIN 5 | PE |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | L |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | 0 V |
PIN 3 | 0 V |
PIN 4 | 24 V DC (UA) |
PIN 5 | n.c. |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | L |
No. of poles | 4 |
PIN 1 | 24 V DC (US) |
PIN 2 | 0 V |
PIN 3 | 0 V |
PIN 4 | 24 V DC (UA) |
Connection type 4
Mounting method | inserted, screwed |
---|---|
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | female |
Color contact carrier | black |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389099 |
GTIN | 4048879735742 |
Packaging unit | 1 |
Accessories
---- Digital I/O Module ----