Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
GROUNDING STRIP 6MM² 200MM FOR M4  4000-71001-0620004
Product may differ from image

GROUNDING STRIP 6MM² 200MM FOR M4

Tinned copper

Art.No.: 4000-71001-0620004
Weight: 0.02 kg
Country of origin:  TR

Description

Ground strap 6 mm²
200 mm for screw (M4)
max. 50 A
for Modlink MSDD
Hole for metric screw or centric screw thread bolt
Certificate

ECLASS-6.0 27149205
ECLASS-6.1 27149205
ECLASS-7.0 27149205
ECLASS-8.0 27149205
ECLASS-9.0 27140326
ECLASS-10.1 27140326
ECLASS-11.1 27140326
ECLASS-12.0 27140326
ETIM-5.0 EC002809
customs tariff number 74130000
GTIN 4048879031479
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Grounding Material ----
---- Screwdriver ----