Emparro IP67 Power Supply 1-Phase
OUT: 24VDC 10A - 7/8" 4P - PELV
Art.No.: | 85687 |
Weight: | 1.85 kg |
Country of origin: | CZ |
Description
Emparro®67 Hybrid
2× MICO 7/8" IOL
4-pole
Current: 10 A
INPUT: 90...265 V AC/90...265 V DC
OUTPUT: 24...28 V DC
Preventive Diagnostic
Over current protection device
controllable via IO-Link
2× MICO 7/8" IOL
4-pole
Current: 10 A
INPUT: 90...265 V AC/90...265 V DC
OUTPUT: 24...28 V DC
Preventive Diagnostic
Over current protection device
controllable via IO-Link
Technical Data
Electrical data
Parallel connection | no |
---|---|
Series connection | no |
Security level | PELV |
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Fuse protection primary side internal | 6,3 A |
---|---|
Characteristic back-up fuse | Inertia |
Input voltage AC | 240 V |
Input voltage AC min. | 90 V |
Input voltage AC max. | 265 V |
Input voltage DC min. | 90 V |
Input voltage DC max. | 265 V |
Current input AC | 1,2 A |
Inrush current max. | 5,9 A @ 230 V |
Efficiency | 91,6 % @ 115 V AC, 92,8 % @ 230 V AC |
Electrical data | Output
Number of output channels | 2 |
---|---|
Output voltage DC | 24 V |
Output voltage DC min. | 24 V |
Output voltage DC max. | 28 V |
Output voltage adjustable | yes |
Output current per channel max. | 8 A |
Output current max. | 10 A |
Mains failure bridging min. | 20 ms @ 230 V AC |
Ripple effective max. | 10 mV |
Spikes (s-s) max. | 150 mV |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Overload protection output | yes |
Short-circuit protection output | yes |
Overtemperature protection output | yes |
Mechanical data | Mounting data
Suitable for mounting type | 6 hole screw mounting |
---|---|
Height | 216 mm |
Width | 110 mm |
Depth | 53 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 80 °C |
Derating from | 50 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 4 % |
Relative humidity max. (operation) | 100 % |
Technical Data | Reliability
MTBF | 610000 h, EN IEC 61709, SN 29500, EN ISO 13849-1 |
---|---|
Additional condition MTTF, MTBF | 40 °C |
Conformity
Product standard | IEC 61010-2-201 |
---|---|
EMC | EN 55022 B, EN 61000-3-2 |
Low Voltage Directive | EN 61204-3 |
Connection data
Connection types
Connection type 1 | Output |
---|---|
Connection type 2 | Signal |
Connection type 1
Family construction form | 7/8" |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 4 |
PIN 1 | 24 V DC (Out 2) |
PIN 2 | 24 V DC (Out 1) |
PIN 3 | 0 V PE |
PIN 4 | 0 V PE |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | L + (24 V DC) (In) |
PIN 2 | DI / DO (I / Q) |
PIN 3 | L - (0 V) |
PIN 4 | IO-Link (C / Q) |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879844406 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----
---- Power-Cable ----
---- Electronic circuit breaker ----
-
Preferred