Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
ECO-POWER POWER SUPPLY 1-PHASE,  85153
Product may differ from image

ECO-POWER POWER SUPPLY 1-PHASE,

IN: 90-264 VAC OUT: 24V/5ADC

Art.No.: 85153
Weight: 0.602 kg
Country of origin:  CN

Description

INPUT: 100...240 V AC
OUTPUT: 24 V DC ±1%
Current: 5 A
Mains failure bridging min.
min. 15 ms (115 V AC); min. 80 ms (230 V AC)
Certificate
Certificate

Electrical data
Number of devices series connection max. 2
Parallel connection no
Series connection yes
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 115 V
Input voltage 2 AC 230 V
Input voltage AC min. 100 V
Input voltage AC max. 240 V
Input current at input voltage 1 AC 2,4 A
Input current at input voltage 2 AC 1 A
Inrush current max. 20 A
External back-up fuse per phase max. 16 A
Efficiency 86 % @ 115 V AC, 87 % @ 230 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 23,76 V
Output voltage DC max. 24,24 V
Output voltage adjustable no
Output current 5 A
Ripple effective max. 30 mV
Spikes (s-s) max. 100 mV
Installation | Connection
Mounting set M3
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method screwed
Height 41 mm
Width 98 mm
Depth 164 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 40 °C
Derating from 40 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 20 %
Relative humidity max. (operation) 90 % no condensation

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879080422
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 85153_dxf_x_a.zip (A)
  • Construction files: STP 85153_stp_x_a.zip (A)
  • Document: Installation guide 85153_ina_4_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85153_02-04.2024_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 85153_02-04.24_ce_z_f.pdf (F)

---- Mount for Cylindrical Fuse ----
---- Mounting Rail Adapter ----
---- Screwdriver ----