Cable drum Ø 355mm
PVC 4x0.75 gy 100m
Art.No.: | 7000-C0101-2170000 |
Weight: | 8.604 kg |
Country of origin: | IT |
Description
Cable drum (100 m)
PVC
4× 0.75 mm², gray
PVC
4× 0.75 mm², gray
Cable data
General data | Cable
Cable identification | 217 |
---|---|
Cable Type | 1 |
Printing color of wire insulation | white (isolation black) |
Jacket Color | gray |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 4 wires twisted |
wire arrangement | black 1, black 2, black 3, green-yellow |
Mechanical data | Cable
Cable weigth | 75,9 g/m |
---|---|
Material jacket | PVC |
Shore hardness jacket | 80 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 6,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PVC |
Amount wires | 4 |
Outer diameter insulation | 1,8 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 43 ± 5 Shore D |
Material properties wire insulation | good machinability |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Printing color of wire insulation | white (isolation black) |
Amount strands (wire) | 24 |
Diameter of single wires | 0,2 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 9,6 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
Max. rated voltage power (conductor - ground) | 300 V |
Max. rated voltage power (conductor - conductor) | 500 V |
Power frequency withstand voltage power (wire - jacket) | 3 kV @ 60 s |
AC withstand voltage power (wire - wire) | 3 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-6.1 | 27061801 |
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879409339 |
Packaging unit | 1 |