CUBE67 BUS NODES
Profibus DP
Art.No.: | 56531 |
Weight: | 0.45 kg |
Country of origin: | CZ |
Description
PROFIBUS DP
Conncection technology ECOFAST®
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
ECOFAST® is a registered trade mark of SIEMENS.
Conncection technology ECOFAST®
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
ECOFAST® is a registered trade mark of SIEMENS.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current consumption max. | 120 mA |
Industrial communication | Bus data
Address range min. | 0 |
---|---|
Address range max. | 99 |
Address setting type | Rotary switch |
Diagnostics
Diagnostic | No voltage, Under voltage |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Mechanical data
Number extension modules max. | 16 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 151 mm |
Width | 50 mm |
Depth | 50,3 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 75 °C |
Conformity
Product standard | EN 61131-2 |
---|
Connection data
Connection types
Connection type 1 | Bus In |
---|---|
Connection type 2 | Bus Out |
Connection type 3 | Internal system connection |
Connection type 1
Family construction form | HANBird |
---|---|
Gender | male |
Color contact carrier | black |
No. of poles | 6 |
PIN 1 | 24 V DC (Uns) |
PIN 2 | 0 V |
PIN 3 | 0 V |
PIN 4 | 24 V DC (US) |
PIN A | ProfiBus A |
PIN B | ProfiBus B |
Connection type 2
Family construction form | HANBird |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 6 |
PIN 1 | 24 V DC (Uns) |
PIN 2 | 0 V |
PIN 3 | 0 V |
PIN 4 | 24 V DC (US) |
PIN A | ProfiBus A |
PIN B | ProfiBus B |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (Uns) |
PIN 2 | 24 V DC (Uns) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Commercial data
ECLASS-6.0 | 27242608 |
---|---|
ECLASS-6.1 | 27242608 |
ECLASS-7.0 | 27242608 |
ECLASS-8.0 | 27242608 |
ECLASS-9.0 | 27242608 |
ECLASS-10.1 | 27242608 |
ECLASS-11.1 | 27242608 |
ECLASS-12.0 | 27242608 |
ETIM-5.0 | EC001604 |
customs tariff number | 85389099 |
GTIN | 4048879048613 |
Packaging unit | 1 |
Accessories
---- Screw Plug ----
---- Device Marker ----
---- Grounding Material ----
---- Terminating Resistor ----
---- Mounting Rail Adapter ----