CUBE67 ACCESSORIES
Cold junction compensation plug M12 0°
Art.No.: | 56945 |
Weight: | 0.023 kg |
Country of origin: | CZ |
Description
M12
Male straight
4-pole
Field-wireable
with integrated compensation
Male straight
4-pole
Field-wireable
with integrated compensation
Technical Data
Mechanical data | Mounting data
Height | 60 mm |
---|---|
Width | 20 mm |
Depth | 20 mm |
Commercial data
ECLASS-6.0 | 27242692 |
---|---|
ECLASS-6.1 | 27242692 |
ECLASS-7.0 | 27242692 |
ECLASS-8.0 | 27242692 |
ECLASS-9.0 | 27242692 |
ECLASS-10.1 | 27242692 |
ECLASS-11.1 | 27242692 |
ECLASS-12.0 | 27242692 |
ETIM-5.0 | EC001583 |
customs tariff number | 85369010 |
GTIN | 4048879047920 |
Packaging unit | 1 |