Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
A16 male 16-pole, screw t., 250 V, 16 A  70MH-ES016-CS01020
Product may differ from image

Last seen products

A16 male 16-pole, screw t., 250 V, 16 A

Art.No.: 70MH-ES016-CS01020
Alternative product:   
Weight: 0.077 kg
Country of origin:  CZ

Description

A16
Male
16-pole
Screw terminal
Technical data will be only guaranteed with Murrelektronik components.
Certificate

Electrical data | Supply
Operating voltage AC 250 V
Operating voltage DC 250 V
Operating current 16 A
Installation
Connection cross section min. 0,5 mm²
Connection cross section max. 2,5 mm²
AWG number min. 20
AWG number max. 14
Installation | Connection
Stripping length 7,8 mm
Wire insulation diameter min. 4,6 mm
Connection Screw terminals SK
Tightening torque clamping screw 0,4 Nm
Gender male
Mating cycles min. 500
Installation | Pin assignment
No. of poles 16 + PE
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 4 kV
Insulation resistance min. 100 MΩ
Material group (IEC 60664-1) IIIb
Overvoltage category (EN 60664-1) III
Overvoltage category (EN 60950-1) III
Mechanical data
Pull-out force min. 50 N
Holding force min. 150 N
Pulling force max. 220 N
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material contact Brass
Material contact carrier PA GF
Mechanical data | Mounting data
Size A16
Height 36 mm
Width 23 mm
Depth 72 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/21

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440205
ECLASS-8.0 27440205
ECLASS-9.0 27440205
ECLASS-10.1 27440205
ECLASS-11.1 27440205
ECLASS-12.0 27440205
ETIM-5.0 EC000438
customs tariff number 85366990
GTIN 4048879638968
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US 70MH-ES016-CS01020_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: DXF 70MH-ES016-CS01020_dxf_x_a.zip (A)
  • Construction files: STP 70MH-ES016-CS01020_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)