Product questions? We’re happy to help! Find your local Murrelektronik Representative.
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 1000VA IN: 110VAC OUT: 230VAC

Art.No.: 866902
Weight: 14 kg
Country of origin:  CZ

customs tariff number 85043180
GTIN 4048879562799
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 866902_E182075-XPTQ8_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 866902_E182075-XPTQ2_E207805-XORU2_ur_z_b.pdf (B)
  • Certificate: GL  866902_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: STP 866902_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866902_590-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866902_590-04.16_ce_z_b.pdf (B)