M12 male recept. A-cod. front incl. nut
PUR-wires 8x0.25 1m
Art.No.: | 7000-17162-9820100 |
Weight: | 0.062 kg |
Country of origin: | DE |
Description
Flange male
M12, 8-pole
Front mounting
with multi-strand wire
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 1 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
Material | Zinc die-casting |
No. of poles | 8 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Current operating per contact max. | 2 A |
Installation | Connection
Mounting set | M16 x 1.5 |
---|---|
Width across flats | SW19 |
Device protection | Electrical
Protection NEMA | 3, 4, 6P |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating of fitting | nickel plated |
---|---|
Material screw connection | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Looking techniques | Schraubgewinde |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Approvals
UL 50E | yes |
---|
Cable data
General data | Cable
Cable identification | 982 |
---|
Structure | Cable
wire arrangement | brown, white, blue, black, gray, pink, violet, orange |
---|
Mechanical data | Cable
Material wire insulation | PP |
---|---|
Amount wires | 8 |
Outer diameter insulation | 1,25 mm |
Outer diameter tolerance core insulation | ± 5 % |
Conductor crosssection (wire) | 0,25 mm² |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 15 x Outer diameter |
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-6.1 | 27279220 |
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-10.1 | 27440103 |
ECLASS-11.1 | 27440103 |
ECLASS-12.0 | 27440103 |
ETIM-5.0 | EC002061 |
customs tariff number | 85444290 |
GTIN | 4048879667517 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----