M12 female 0° D-cod. with cable shielded
PUR 1x4xAWG22 shielded gn UL/CSA+torsion 3m
Art.No.: | 7000-14641-7930300 |
Weight: | 0.212 kg |
Country of origin: | CZ |
Description
Ethernet CAT5
Female straight
M12, 4-pole
D-coded
shielded
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 3 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | D |
Material | PUR |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP65, IP66K, IP67 |
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Operating voltage DC max. (UL-listed) | 30 V |
Current operating per contact max. | 1,5 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|
Installation | Connection
Mounting set | M12 x 1 |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Coating of fitting | nickel plated |
Locking material | Zinc die-casting |
Material screw connection | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-101 (M12) |
---|
Cable data
General data | Cable
Cable identification | 793 |
---|---|
Jacket Color | green |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 4 wires around Filler twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 85 % |
Banding | Fleece, Foil |
Filler | yes |
wire arrangement | white, yellow, blue, orange |
Mechanical data | Cable
Cable weigth | 69,3 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 90 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 6,6 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PE |
Amount wires | 4 |
Outer diameter insulation | 1,6 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 65 Shore D |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free |
Amount strands (wire) | 19 |
Diameter of single wires | 22 AWG |
Conductor crosssection (wire) | 22 AWG |
Material conductor wire | copper stranded wire, tinned |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,8 A |
Characteristic impedance | 100 Ω ± 15 % MHz |
Electrical resistance line constant wire | 59,4 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Electrical capacity line constant (wire - wire) | 52000 pF/km |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
AC withstand voltage (wire - shield) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 60 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 8 x Outer diameter |
---|---|
Bending radius (dynamic) | 12 x Outer diameter |
No. of torsion cycles | 4 Mio. |
Torsion stress | ± 180 °/m |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-6.1 | 27060307 |
ECLASS-7.0 | 27060307 |
ECLASS-8.0 | 27060307 |
ECLASS-9.0 | 27060307 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC002599 |
customs tariff number | 85444290 |
GTIN | 4048879379342 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----
---- Flange Connector ----