M8 female 0° A-cod. with cable shielded
PUR 3x0.34 shielded bk UL/CSA+drag ch. 10m
Art.No.: | 7000-08741-6401000 |
Weight: | 0.407 kg |
Country of origin: | DE |
Description
Female straight
M8, 3-pole
shielded
with cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 10 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M8 |
Thread | M8 x 1 |
suitable for corrugated tube (internal Ø) | 8,5 mm |
Material | PUR |
Width across flats | SW9 |
Degree of protection (EN IEC 60529) | IP65, IP66K, IP67 |
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 60 V |
Current operating per contact max. | 4 A |
Installation | Connection
Mounting set | M8 x 1 |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Rated surge voltage | 1,5 kV |
Mechanical data | Material data
Coating of fitting | nickel plated |
---|---|
Material screw connection | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Cable data
Cable
wire arrangement | brown, black, blue |
---|
General data | Cable
Cable identification | 640 |
---|---|
Cable Type | 3 |
Jacket Color | black |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 3 wires twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 80 % |
Banding | Fleece, Foil |
wire arrangement | brown, black, blue |
Mechanical data | Cable
Cable weigth | 44 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 90 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 3 |
Outer diameter insulation | 1,25 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 70 ± 5 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 42 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 6 A |
Electrical resistance line constant wire | 57 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
AC withstand voltage (wire - shield) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 5 Mio. @ 25 °C |
Traversing distance (C-track) | 5 m @ 25 °C | horizontal |
Travel speed (C-track) | 3,3 m/s @ 25 °C |
No. of torsion cycles | 2 Mio. |
Torsion stress | ± 30 °/m |
Torsion speed | 35 cycles/min |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879430432 |
Packaging unit | 1 |
Accessories
---- Cable Marker ----
---- Marking Accessories ----
---- Torque Wrench ----