MVK-MPNIO F DI8/4 F DO4
MVK ProfiNet/PROFIsafe Compact module, metal,
Art.No.: | 55561 |
Alternative product: | |
Weight: | 0.944 kg |
Country of origin: | DE |
Description
safe inputs/outputs up to cat.4/PLe (EN ISO 13849-1), up to SIL3 (IEC 61508), up to SILCL3 (IEC 62061)
DI8/4F DO4
M12, D-coded
DI8/4F DO4
M12, D-coded
Technical Data
Safety codes
DCavg (EN ISO 13849-1) | 98 % |
---|---|
Service life | 20 a |
Category (EN ISO 13849-1) | 4 |
PFHd (IEC 61508) | 16,53 E-10/h |
Performance level (EN ISO 13849-1) | e |
SIL (IEC 61508) | 3 |
SIL CL (IEC 62061) | 3 |
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage UA DC | 24 V |
Operating current per pin max. | when using pin 1 and pin 5, when using pin 1 or pin 5, 0.2 A, 0.7 A |
Total current UA max. | 9 A |
Total current US max. | 9 A |
Electrical data | Input
Operating voltage F input | 24 V |
---|---|
Type Safety input | for electronical sensors or mechanical switches |
Electrical data | Output
Output current per pin (safety) max. | 2 A |
---|
Industrial communication
Supported protocol | PROFINET |
---|
Industrial communication | Profinet
PROFINET addressing | DCP |
---|---|
PROFINET conformance class | B |
PROFINET specification | V2.2 |
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Wire break detection | yes |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Cross-link detection | Sensor/Actuator |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Overload resistant | yes |
Short-circuit protected | yes |
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 44 mm |
Width | 63 mm |
Depth | 225 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 70 °C |
Connection data
Connection types
Connection type 1 | 0-3 |
---|---|
Connection type 2 | 4-7 |
Connection type 3 | Power In |
Connection type 4 | Power Out |
Connection type 5 | XF2 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | yellow |
Coding | A |
No. of poles | 5 |
PIN 1 | Testtakt 0x |
PIN 2 | Input 1x |
PIN 3 | 0 V |
PIN 4 | Input 0x |
PIN 5 | Testtakt 1x |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | yellow |
Coding | A |
No. of poles | 5 |
PIN 1 | n.c. |
PIN 2 | n.c. |
PIN 3 | Mx |
PIN 4 | Px |
PIN 5 | PE |
Connection type 3
Family construction form | 7/8" |
---|---|
Gender | male |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V (UA) |
PIN 2 | 0 V (US) |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Connection type 4
Family construction form | 7/8" |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V (UA) |
PIN 2 | 0 V (US) |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Connection type 5
Mounting method | inserted, screwed |
---|---|
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | female |
Color contact carrier | black |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Commercial data
customs tariff number | 85176200 |
---|---|
GTIN | 4048879292801 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----
---- Sensor-Actuator Adapter ----
---- Button ----
---- Emergency Stop Button ----
---- Grounding Material ----
---- Plug with Thread ----