MICO Basic 2.1/3.2/3.4 electronic circuit protection, 8 CHANNELS
IN: 24 V DC OUT: 24 V DC / 2 x 1 A & 3 x 2 A & 3 x 4 A
Art.No.: | 9000-41068-0100304 |
Alternative product: | |
Weight: | 0.16 kg |
Country of origin: | CZ |
Description
MICO BASIC 2.1/3.2/3.4
8 channels
Current adjustment 2× 1 A; 3× 2 A; 3× 4 A
8 channels
Current adjustment 2× 1 A; 3× 2 A; 3× 4 A
Technical Data
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 18 V |
Input voltage DC max. | 30 V |
ON input voltage control inputs min. | 10 V |
ON input voltage control inputs max. | 30 V |
ON pulse length control inputs high min. | 20 ms |
Total current bridge set max. | 40 A |
Electrical data | Output
Switch-on capacity per channel max. | 20 mF |
---|---|
Switching current max. | 20 mA |
Installation
Connection cross-section inputs max. | 16 mm² |
---|---|
Connection cross-section outputs max. | 4 mm² |
Connection cross-section control inputs / control outputs max. | 2,5 mm² |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 90 mm |
Width | 70 mm |
Depth | 80 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Connection data
Connection type 1
Family construction form | Bridging Contact |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 24 V DC |
Connection type 2
Family construction form | Bridging Contact |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 0 V |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | 24 V DC |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | 0 V |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | On |
PIN 2 | 14 |
Connection type 6
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | Out 1 |
PIN 2 | Out 2 |
PIN 3 | Out 3 |
PIN 4 | Out 4 |
Connection type 7
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | Out 5 |
PIN 2 | Out 6 |
PIN 3 | Out 7 |
PIN 4 | Out 8 |
Commercial data
ECLASS-6.0 | 27371802 |
---|---|
ECLASS-6.1 | 27371802 |
ECLASS-7.0 | 27371802 |
ECLASS-8.0 | 27371802 |
ECLASS-9.0 | 27371802 |
ECLASS-10.1 | 27371802 |
ECLASS-11.1 | 27371802 |
ECLASS-12.0 | 27371802 |
ETIM-5.0 | EC001440 |
customs tariff number | 85363010 |
GTIN | 4048879678773 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Current Supply ----
---- Electronic circuit breaker ----