Ürünlerimizle alakalı sorularınız mı var? Uzmanlarımız size yardımcı olmaktan memnun olacaktır! Bizi arayın +90 212 222 2298

Bus nodes

  (0 ürünler)
10 20 50 100
sırala:
İşaretli Ürünler
Tüm ürünleri işaretle

Cube20S Bus Node

The Cube20S Bus Node is the foundation of the Cube20S I/O system with many performance features. Shop IP20 Fieldbus modules today.

Cube20S Bus Node Capabilities

A modular design makes the Cube20S Bus Node extremely flexible. The result is speedy and simple connectivity with a host of performance features. Find out more about Cube20s.

From space-saving spring clamp terminals to configuration diagrams on the modules, robust safety modules and a response time of up to 20 µs. The bus node for the Cube20S modular IP20 I/O fieldbus system is available for PROFIBUS, EtherCat, CanOpen, Ethernet/IP, Profinet IO, DeviceNet or Modbus TCP. The Cube20s i/o system is modular in design and can be easily and quickly connected. The Integrated backplane bus connects the modules to power and data. Save on installation time whilst ensuring high performance and flexibility.

Save Time and Enjoy Flexibility

Murrelektronik’s advanced Cube20S Bus Node is highly modular with 2-, 4- and 8- channel modules. Each Bus Node supports upto 64 modules offering many benefits for the end user, including:

  • Fast installation.
  • Error-free mounting.
  • Seamless service.
  • High performance.
  • Great flexibility.

Choosing Murrelektronik means choosing convenience and speed and we have Cube20S Bus Node options that are compatible with Profinet, Canopen, Profibus and other ethernet protocols.

A New Member of the Cube Family

Murrelektronik’s modular Cube20S expands on the Cube family with another highly-rated, field-tested IP20 product. It boasts a small size, a modular design for quick and easy connection and an integrated backplane bus for seamless power and data connection.

With additional qualities like status LEDs with clear channel assignments to improve ease of use, buy today direct from Murrelektronik in just a few clicks.