Product may differ from image
RJ45 male 0° / RJ45 male 0° shielded
PUR 4x2xAWG26 shielded gn UL/CSA 50m
Art.No.: | 7001-74311-7905000 |
Weight: | 2.321 kg |
Country of origin: | HU |
Commercial data
customs tariff number | 85444210 |
---|---|
GTIN | 4048879843867 |
Packaging unit | 1 |