Product may differ from image
M12 male 0° / M12 female recept. A-cod. rear
PUR 12x0.25 gy UL/CSA+drag ch. 3m
Art.No.: | 7000-53427-3010300 |
Weight: | 0.242 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879845120 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----