저희 제품과 관련하여 질문이 있으시면 문의 주십시오. 본사의 전문가가 성심껏 도와드리겠습니다! 1833-8183

Intelligent Power Distribution

MICO - Intelligent power distribution

Monitor, detect, react
MICO is the intelligent power distribution module from Murrelektronik for 24 V DC. It monitors currents, indicates when approaching the maximum load and makes targeted shut downs during over-stress or short circuits. This makes sure systems run at maximum capacity.
Complex power supply systems with many components require reliable load protection. Switch mode power supplies are the core of these systems since they electronically monitor output voltage and output current. If there is a short circuit or an overload, protective devices downstream (for example circuit breakers) react slower than the power supply and do not ensure selectivity. This can cause critical situations like voltage drops or even cable fires. Our compact MICO modules help eliminate these problems. Errors are found quickly while availability remains high.

MICO monitors currents:

You can select a maximum, individual current value for each channel and MICO monitors this value.

MICO indicates when approaching the maximum load:

There is a visual alarm when 90 % of the selected current load is reached.

MICO detects stress:

When there are short circuits or if the selected load current is exceeded, MICO switches the affected channel off.

MICO provides flexibility:

Each channel can be individually switched off by pressing a button.

Alternative search requests: Electronic Breaker, Overload Protection, Circuit Breaker, Electronic Circuit Protection, Electronic Fuse, 24vdc Protection, 24vdc Breaker, Control Panel Protection, Short Circuit Protection, Over Current Protection, Industrial Circuit Protection, Overload Monitoring, Industrial Control Equipment