MKS - D 10/1300-1 M DIODE MODULES
Mounting rail / screw-type terminal
Art.No.: | 67040 |
Weight: | 0.012 kg |
Country of origin: | CZ |
Description
10 diodes
Common potential anode
Common potential anode
Technical Data
Electrical data | Supply
Operating voltage AC max. | 48 V |
---|---|
Operating voltage DC max. | 48 V |
Installation
Connection cross section max. | 4 mm² |
---|
Installation | Connection
Connection | Screw terminals SK |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 86 mm |
Width | 22,5 mm |
Depth | 62 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 12 |
Commercial data
ECLASS-6.0 | 27371010 |
---|---|
ECLASS-6.1 | 27371010 |
ECLASS-7.0 | 27371010 |
ECLASS-8.0 | 27371010 |
ECLASS-9.0 | 27371010 |
ECLASS-10.1 | 27371010 |
ECLASS-11.1 | 27371010 |
ECLASS-12.0 | 27371010 |
ETIM-5.0 | EC002780 |
customs tariff number | 85411000 |
GTIN | 4048879041959 |
Packaging unit | 1 |