MKS/BCD-1300 DIODE MODULES
Mounting rail / screw-type terminal
Art.No.: | 67079 |
Weight: | 0.131 kg |
Country of origin: | CZ |
Description
Universal diode 1 300 V, 1 A
Diode logic for converting hexadecimal to binary numbers
Diode logic for converting hexadecimal to binary numbers
Technical Data
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 86 mm |
Width | 67,5 mm |
Depth | 62 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 4 |
PIN 1 | D |
PIN 2 | C |
PIN 3 | B |
PIN 4 | A |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 15 |
Commercial data
ECLASS-6.0 | 27371010 |
---|---|
ECLASS-6.1 | 27371010 |
ECLASS-7.0 | 27371010 |
ECLASS-8.0 | 27371010 |
ECLASS-9.0 | 27371010 |
ECLASS-10.1 | 27371010 |
ECLASS-11.1 | 27371010 |
ECLASS-12.0 | 27371010 |
ETIM-5.0 | EC002780 |
customs tariff number | 85411000 |
GTIN | 4048879041829 |
Packaging unit | 1 |