LED-INDICATOR OPAC / RED
LED-230VAC IP65
Art.No.: | 71269 |
Weight: | 0.006 kg |
Country of origin: | CZ |
Description
(red)
230 V AC
The modules are suitable for wall thickness of 1.5...5.0 mm.
230 V AC
The modules are suitable for wall thickness of 1.5...5.0 mm.
Technical Data
Electrical data | Supply
Operating voltage AC | 230 V |
---|---|
Operating voltage AC min. | 207 V |
Operating voltage AC max. | 253 V |
Current consumption min. | 8 mA |
Current consumption max. | 12 mA |
Installation | Connection
Connection information | Faston 2.8×0.8 mm |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data
Diameter LED | 5 mm |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Diameter front panel drilling | 9 mm |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 50 °C |
Commercial data
ECLASS-6.0 | 27261590 |
---|---|
ECLASS-6.1 | 27261501 |
ECLASS-7.0 | 27261501 |
ECLASS-8.0 | 27261501 |
ECLASS-9.0 | 27261501 |
ECLASS-10.1 | 27261501 |
ECLASS-11.1 | 27261501 |
ECLASS-12.0 | 27261501 |
ETIM-5.0 | EC000272 |
customs tariff number | 85318070 |
GTIN | 4048879041317 |
Packaging unit | 10 |