MPOT POTENTIOMETER MODULE
10K-Ohm/270 degree
Art.No.: | 67502 |
Weight: | 0.073 kg |
Country of origin: | CZ |
Description
270° potentiometer
10 kΩ
The 10-turn potentiometer has a decimal scale and locking lever
The potentiometer modules are fitted with standard values. They are available as 270° potentiometer and as 10-turn potentiometer with fine adjustment. They can be operated with 10 V DC or 24 V DC. A resistor reduces the voltage so that a 24 V DC voltage can be reduced to operate between approx. 0...11 V. The connection is via terminals.
10 kΩ
The 10-turn potentiometer has a decimal scale and locking lever
The potentiometer modules are fitted with standard values. They are available as 270° potentiometer and as 10-turn potentiometer with fine adjustment. They can be operated with 10 V DC or 24 V DC. A resistor reduces the voltage so that a 24 V DC voltage can be reduced to operate between approx. 0...11 V. The connection is via terminals.
Technical Data
Electrical data
Power max. | 1 W |
---|---|
Linearity | ±3 % |
Resistance | 10 kΩ |
Resistance tolerance | 20 % |
Electrical data | Input
Power loss max. | 0,25 W |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 75 mm |
Width | 45 mm |
Depth | 65 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371227 |
---|---|
ECLASS-6.1 | 27371227 |
ECLASS-7.0 | 27371227 |
ECLASS-8.0 | 27371227 |
ECLASS-9.0 | 27371227 |
ECLASS-10.1 | 27371227 |
ECLASS-11.1 | 27371227 |
ECLASS-12.0 | 27371227 |
ETIM-5.0 | EC001027 |
customs tariff number | 85334010 |
GTIN | 4048879041683 |
Packaging unit | 1 |