Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
WIRING ACCESSORIE END CAP RED  90982
Product may differ from image

WIRING ACCESSORIE END CAP RED

Art.No.: 90982
Alternative product:   
Weight: 0.01 kg
Country of origin:  DE

Description

End caps for potential rail
Suitable for product group
RMM..., RMMD...

ECLASS-6.0 27141120
ECLASS-6.1 27141190
ECLASS-7.0 27141190
ECLASS-8.0 27141190
ECLASS-9.0 27141192
ECLASS-10.1 27141192
ECLASS-11.1 27141192
ECLASS-12.0 27141192
ETIM-5.0 EC002498
customs tariff number 39269097
GTIN 4048879025324
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 90982_p8_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)

---- Cross Connector for Terminal Strip ----