Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
Mico Pro Potential distributor 2 x 2 x 06  9000-41000-0002206
Product may differ from image

Mico Pro Potential distributor 2 x 2 x 06

Multiplying two channels 5-times , max 20 A each channel

Art.No.: 9000-41000-0002206
Alternative product:   
Weight: 0.113 kg
Country of origin:  CZ

Description

Mico Pro® PD 2× 2× 06
2 channels per (×5)
Build your own Mico Pro® online:
START

Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Total current max. 20 A
Electrical data | Input
Input voltage 1 DC 12 V
Input voltage 2 DC 24 V
Input voltage DC min. 9 V
Input voltage DC max. 30 V
Total current bridge set max. 40 A
Installation
Connection cross-section static min. 0,2 mm²
Connection cross section static max. 2,5 mm²
Connection cross-section dynamic min. 0,2 mm²
Connection cross section dynamic max. 2,5 mm²
AWG number static min. 14
AWG number static max. 24
AWG number dynamic min. 14
AWG number dynamic max. 24
Installation | Connection
Connection Bridge system
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 130 mm
Width 24 mm
Depth 114 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection type 1
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 0 V
Connection type 2
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 4
PIN 1 On
PIN 2 Ctrl
PIN 3 Alarm
PIN 4 0.9
Connection type 3
Family construction form Bridging Contact
Gender male
Color contact carrier black
No. of poles 4
PIN 1 On
PIN 2 Ctrl
PIN 3 Alarm
PIN 4 0.9
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 6 U 1
PIN 2 6 0 V
PIN 3 12 U 2
PIN 4 12 0 V
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 5 U 1
PIN 2 5 0 V
PIN 3 11 U2
PIN 4 11 0 V
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 4 U 1
PIN 2 4 0 V
PIN 3 10 U 2
PIN 4 10 0 V
Connection type 7
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 3 U 1
PIN 2 3 0 V
PIN 3 9 U 2
PIN 4 9 0 V
Connection type 8
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 2 U 1
PIN 2 2 0 V
PIN 3 8 U 2
PIN 4 8 0 V
Connection type 9
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 1 U 1
PIN 2 1 0 V
PIN 3 7 U 2
PIN 4 7 0 V

ECLASS-6.0 27141106
ECLASS-6.1 27371890
ECLASS-7.0 27371890
ECLASS-8.0 27371890
ECLASS-9.0 27371890
ECLASS-10.1 27371892
ECLASS-11.1 27371892
ECLASS-12.0 27371892
ETIM-5.0 EC000489
customs tariff number 85363030
GTIN 4048879749237
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 9000-41000-0002206_MC165828-C3211-87-1583209_csa_z_a.pdf (A)
  • Approval: CSA US 9000-41000-0002206_MC165828-C3211-87-1583209_csau_z_a.pdf (A)
  • Approval: EAC 9000-41000-0002206_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 9000-41000-0002206-E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-41000-0002206-E200364-NMTR_ul_z_a.pdf (A)
  • Certificate: GL  9000-41000-0002206_TAA00001YE-DNVGL-2023-07-30_gl_z_a.pdf (A)
  • Construction files: DXF 9000-41000-0002206_dxf_x_a.zip (A)
  • Construction files: P8 9000-41000-0002206_p8_2_60.zip (60)
  • Construction files: STP 9000-41000-0002206_stp_x_a.zip (A)
  • Document: Installation guide 9000-41000-0000212_ina_x_13.zip (13)
  • Document: Product data 9000-41000-0002206_pd_x_13.zip (13)
  • Document: User manual 9000-41011-0200000_hdb_x_28.zip (28)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41000-0002206_07-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41000-0002206_05-06.18_ce_z_a.pdf (A)
  • Information: MTBF Report 9000-41000-0002206_SN29500(40°C)-Berechnung_mtbf_p_a.pdf (A)
  • Information: MTTF Report 9000-41000-0002206_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- Marking Accessories ----
---- Current Supply ----
---- End Plate for Terminal Strip ----