Coding pin
10 pieces
Art.No.: | 70MH-ZC001-1000000 |
Weight: | 0.028 kg |
Country of origin: | CZ |
Description
Coding pin
Quantity: 10 pcs.
Technical data will be only guaranteed with Murrelektronik components.
Quantity: 10 pcs.
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Mechanical data | Material data
Coating housing | verzinkt |
---|---|
Material housing | Steel |
Mechanical data | Mounting data
Height | 22,5 mm |
---|---|
Width | 5 mm |
Depth | 5 mm |
Commercial data
ECLASS-6.0 | 27269203 |
---|---|
ECLASS-6.1 | 27269203 |
ECLASS-7.0 | 27440203 |
ECLASS-8.0 | 27440203 |
ECLASS-9.0 | 27440203 |
ECLASS-10.1 | 27440203 |
ECLASS-11.1 | 27440203 |
ECLASS-12.0 | 27440203 |
ETIM-5.0 | EC002608 |
customs tariff number | 73182900 |
GTIN | 4048879649759 |
Packaging unit | 10 |