GigaBit crimp contact - F, 0,2-0,5 mm²
Art.No.: | 70MH-ZKH01-0000000 |
Country of origin: | DE |
Description
GigaBit crimp contact - F, 0,2-0,5 mm²
Turned crimp contact
Female
Technical data will be only guaranteed with Murrelektronik components.
Turned crimp contact
Female
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation
Connection cross section min. | 0,2 mm² |
---|---|
Connection cross section max. | 0,5 mm² |
AWG number min. | 24 |
AWG number max. | 20 |
Installation | Connection
Stripping length | 4,2 mm |
---|---|
Connection | Crimp |
Gender | female |
Mating cycles min. | 200 |
Mechanical data | Material data
Coating contact | gold plated |
---|---|
Material contact | Copper alloy |
Mechanical data | Mounting data
Height | 1,7 mm |
---|---|
Width | 1,7 mm |
Depth | 13,6 mm |
Commercial data
ECLASS-6.0 | 27261204 |
---|---|
ECLASS-6.1 | 27261202 |
ECLASS-7.0 | 27440204 |
ECLASS-8.0 | 27440204 |
ECLASS-9.0 | 27440204 |
ECLASS-10.1 | 27440204 |
ECLASS-11.1 | 27440204 |
ECLASS-12.0 | 27440204 |
ETIM-5.0 | EC000796 |
customs tariff number | 85366990 |
GTIN | 4048879672863 |
Packaging unit | 100 |