Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODLINK MSDD DATA  INSERT  4000-68000-8510000
Product may differ from image

MODLINK MSDD DATA INSERT

1xUSB-A + 1xRJ45 + 1xSUB-D25 cut-out

Art.No.: 4000-68000-8510000
Weight: 0.024 kg
Country of origin:  DE

Description

Blind plates (pre-cut)
1× USB, 1× RJ45, 1× SUB-D25
Pre-cutted blind plates for data interfaces. By means of Gender Changers individual configurations are possible. Allows easy retrofitting.
Certificate
Certificate
Certificate
Certificate

Device protection
Shielded yes
Mechanical data | Mounting data
Height 88 mm
Width 51 mm
Depth 11 mm

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85389099
GTIN 4048879037150
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-8510000_E201820-NRAQ8_urc_z_a.pdf (A)
  • Approval: UL Registered US 4000-68000-8510000_E201820-NRAQ2_ur_z_c.pdf (C)
  • Construction files: DXF 4000-68000-8510000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-8510000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-8510000_stp_x_b.zip (B)
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-68000-8510000_12-05.13_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-68000-8510000_12-05.13_ce_z_b.pdf (B)

---- USB Adapter ----