MODLINK MSDD DATA INSERT
1xUSB-A + 1xRJ45 + 1xSUB-D9 cut-out
Art.No.: | 4000-68000-8500000 |
Weight: | 0.024 kg |
Country of origin: | DE |
Description
Blind plates (pre-cut)
1× USB, 1× RJ45, 1× SUB-D9
Pre-cutted blind plates for data interfaces. By means of Gender Changers individual configurations are possible. Allows easy retrofitting.
1× USB, 1× RJ45, 1× SUB-D9
Pre-cutted blind plates for data interfaces. By means of Gender Changers individual configurations are possible. Allows easy retrofitting.
Technical Data
Device protection
Shielded | yes |
---|
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 11 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85389099 |
GTIN | 4048879037167 |
Packaging unit | 1 |
Accessories
---- USB Adapter ----
---- Grounding Material ----