Electronics in the Control Cabinet
Transformers
Power Supply DC
UPS-Systems / Buffer- / Redundancy Modules
Intelligent Power Distribution
Converters / Rectifiers
Control Cabinet Power Outlets
EMC Suppressors
EMC Filters
Safety relay
Relay Modules
Optocouplers / Semiconductors
Switches
Active Interface Technology
Passive Interface Technology
Eurocard Holders / Control Modules
Interfaces
Front Panel Interfaces
Pass-through
Hybrid Fieldbus Coupling
Lighting Elements
Cable entry systems
Control Cabinet Interfaces
Control Devices
Modular Connection Systems (Modlink Vario)
Heavy Duty Connectors (Modlink Heavy)
Connection Technology
With open ended wires
Connection cables
Y connector
Valve Connectors
Field-wireable
T-coupler
Flange Connectors
Tool
Bulk cable
Adapter
Accessories
I/O-Systems
Cube67
Cube20
Cube20S
MVK Metal
SOLID67
Impact67
Impact20
MASI
IO-Link Devices
Accessories
xtremeDB
M8 Distribution Systems
M12 Distribution Systems
DT Distribution Systems
Wireless
DATAEAGLE 7050 ME
カート | 0 製品
›
データカート
›
弊社の製品に関するご質問がございますか?弊社のエキスパートがお手伝いいたします。ご連絡ください
03-5825-5333
‹
Back to Overview
‹
Previous Product
Zoom
Product may differ from image
GROUNDING STRIP 6MM² 300MM FOR M4
Tinned copper
Art.No.:
4000-71001-0630004
Weight:
0.024 kg
質問する
オススメ商品
製品比較
数量
カートへ入れる
データカートへ入れる
Accessories
GROUNDING STRIP ACCESSORIES
Screwing set M4
SCREWDRIVER SET 6-PART
Content:4xslot,2xPhillips recessed head(PH1,PH2)
Product images
You might also like
製品説明
技術情報
ダウンロード
アース用ストラップ 6 mm²
300 mm ネジ用 (M4)
max. 50 A
Modlink MSDD用
Mネジボルト用穴
取引条件
EAN
4048879031462
eClass
27149205
HSコード
74130000
Packaging unit
1
生産現国
DE
Bitte akzeptieren Sie die Nutzungsbedingungen für Downloads.
I agree with the
Privacy Policy
and
Legal Notice
Data Regarding Article:
Download
Data Sheet
Download
China RoHS information
EPUP-E_CHR_x_1.pdf