MPUUW ANALOG COUPLER COMPONENT
IN: 0..10 V - OUT: 0..10 V / 300 mA
Art.No.: | 44201 |
Alternative product: | |
Weight: | 0.171 kg |
Country of origin: | CZ |
Description
INPUT: 0...10 V DC
OUTPUT: 0...10 V DC, 300 mA
Screw terminals
This product is a processing component and must only be used by authorized manufacturers or people.
Input and output galvanically separated
OUTPUT: 0...10 V DC, 300 mA
Screw terminals
This product is a processing component and must only be used by authorized manufacturers or people.
Input and output galvanically separated
Technical Data
Electrical data
Accuracy (of full scale) | 0,5 % |
---|
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 19,2 V |
Operating voltage DC max. | 28,8 V |
Operating current max. | 300 mA |
Electrical data | Input
Input resistor | 10 kΩ |
---|
Electrical data | Output
Output current max. | 0,3 A |
---|
Industrial communication
Transmission frequency max. | 1000 Hz |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 62 mm |
Width | 43 mm |
Depth | 67,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 50 °C |
Connection data
Connection types
Connection type 1 | Input / Output |
---|
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | + |
PIN 3 | - |
PIN 4 | - |
PIN 5 | In |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | + |
PIN 3 | - |
PIN 4 | - |
PIN 5 | Out |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27210901 |
ECLASS-7.0 | 27210901 |
ECLASS-8.0 | 27210901 |
ECLASS-9.0 | 27210901 |
ECLASS-10.1 | 27210901 |
ECLASS-11.1 | 27210901 |
ECLASS-12.0 | 27210901 |
ETIM-5.0 | EC002477 |
customs tariff number | 85437090 |
GTIN | 4048879028516 |
Packaging unit | 1 |
Accessories
---- Cross Connector for Terminal Strip ----
---- Clamp ----
---- Label for Clamp ----