GROUNDING STRIP 6MM² 200MM FOR M4
Tinned copper
Art.No.: | 4000-71001-0620004 |
Weight: | 0.02 kg |
Country of origin: | TR |
Description
Ground strap 6 mm²
200 mm for screw (M4)
max. 50 A
for Modlink MSDD
Hole for metric screw or centric screw thread bolt
200 mm for screw (M4)
max. 50 A
for Modlink MSDD
Hole for metric screw or centric screw thread bolt
![Certificate Certificate](https://shop.murrelektronik.com/out/murrelektronik/img/approvals/xIMG850188_logo.png.pagespeed.ic.ciEnNGiQjV.png)
Commercial data
ECLASS-6.0 | 27149205 |
---|---|
ECLASS-6.1 | 27149205 |
ECLASS-7.0 | 27149205 |
ECLASS-8.0 | 27149205 |
ECLASS-9.0 | 27140326 |
ECLASS-10.1 | 27140326 |
ECLASS-11.1 | 27140326 |
ECLASS-12.0 | 27140326 |
ETIM-5.0 | EC002809 |
customs tariff number | 74130000 |
GTIN | 4048879031479 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----
---- Screwdriver ----