Şunlar da hoşunuza gidebilir
15.0 m
Aynı yapıdaki ürünün yerini alır (ürün kodu 27494)
Aynı yapıdaki ürünün yerini alır (ürün kodu 27494)
General data
Temperature range | -20...+90 °C, depending on cable quality |
---|
Technical Data
Operating voltage | 24 V DC |
---|---|
Operating current per contact | max. 4 A |
Locking of ports | Screw thread (M12×1 mm) |
Protection | IP65, IP67, IP68 |
Housing | Zinc die casting, matte nickel plated |
Cables
No./diameter of wires | 16× 0.5 + 3× 1.0 mm² |
---|---|
Wire isolation | TPE (grpk, wh, rdbl, gn, whgn, ye, brgn, gr, whye, pk, yebr, rd, whgr, bk, grbr, vi, br, bl, gnye) |
C-track properties | 5 Mio. |
Cable identification | 452 |
Cable number | 452 |
Approval (cable) | UL (AWM-Style 20233), CSA |
Cable weight [g/m] | 231 g |
Material (wire) | Cu wire, bare |
Resistor (core) | max. 39 Ω/km (0.5 mm²); max. 20 Ω/km (1.0 mm²); (20 °C) |
Single wire Ø (core) | 0.1 mm |
Construction (core) | 64× 0.1 mm (0.5 mm²), 128× 0.1 mm (1.0 mm²); (multi-strand wire class 6) |
Diameter (core) | 16× 0.5 + 3× 1.0 mm² |
AWG | similar to AWG 20 (0.5 mm²); similar to AWG 17 (1.0 mm²) |
Material (wire isolation) | TPE-E |
Shore hardness (wire isolation) | 55 ±3 D |
Wire-Ø incl. isolation | 1.6 mm ±5% (0.5 mm²); 2.1 mm ±5% (1.0 mm²) |
Material (jacket) | PUR |
Outer-Ø (jacket) | 11.6 mm ±5% |
Color (jacket) | gray |
Jacket Color | gray |
chemical resistance | good resistance to oil, gasoline and chemicals |
Nominal voltage | 300/300 V AC |
Test voltage | 2000 V AC |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Bend radius (moving) | 10× outer Ø |
Bend radius (moving) | 10× outer Ø |
No. of bending cycles (C-track) | max. 5 Mio. |
Travel speed (C-track) | max. 2 m/s |
Material (jacket) | PUR (UL/CSA) |
Contact Layout
PIN 1 | (+) |
---|---|
PIN 2 | (NC)/(S2) |
PIN 3 | (-) |
PIN 4 | (NO)/(S1) |
PIN 5 | (Earth) |
LED (green): Power / LED (yellow): (S1/S2) |
Ticari bilgiler
EAN | 4048879351942 |
---|---|
eClass | 27279219 |
Gümrük tarife no (gtip) | 85444290 |
Menşei | CZ |
Paket miktarı | 1.000 |