저희 제품과 관련하여 질문이 있으시면 문의 주십시오. 본사의 전문가가 성심껏 도와드리겠습니다! 1833-8183

직접 주문
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
Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.

If you need help importing your file, or have a question, please contact your Murrelektronik representative.

 

엑셀에서 물품 번호와 수량 복사 및 붙여넣기 (Excel에서 서식이 지정되지 않은 콤마 또는 탭으로 구분)

CSV 파일 업로드

CSV 구분문자
CSV 포함문자
 
PUR 2x1.5 gy UL/CSA+drag ch. 2m
 
PVC 3x0.75 ge 0,3m
 
PUR 5x0.5 gy drag ch. 18m
 
PVC 3x0.75 gy 5m
 
4-pol., PCB pin, shielded
 
PUR 3x0.25 gy UL/CSA+drag ch. 1.5m
CSV
 
10.0m PUR 4x0,34+2x0,75, UL/CSA
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 24m
 
PUR 5x0.34 gy UL/CSA 100m
CSV
 
PUR 3x0.25 bk UL/CSA+drag ch. 0.3m
 
SOLID67 Multiprotocol Profinet or EthernetIP
CSV
 
PVC 5x0.34 bk UL/CSA 10m
 
PUR 3x0.34 gy UL/CSA 20m
CSV
 
MSUD 11MM PEGEKA 0..230VAC/DC OBT
CSV
 
PUR 3x0.25 sw UL/CSA+robot+schleppk. 1,5m
CSV
 
PUR 8x0.25 sw UL/CSA+schleppk. 10m
 
PUR 3x0.34 gy UL/CSA+robot+drag ch. 0.6m
CSV
 
IN: 24 VAC/DC - OUT: 250 VAC/DC / 5 A
 
1x RJ45 + 1x data cutout
 
PUR 4x0.75 gr UL/CSA 13m
 
RC, 3x575VAC/7,5kW
 
PUR 4x0.34 shielded gy 22m
 
PUR 8x0.25 geschirmt gr UL/CSA+schleppk. 1m
 
6/4 non-drip, dezincification resistant brass
CSV
 
PUR 3x0.34 ye UL/CSA+drag ch. 4m
 
I:3A U:250 VAC/300 VDC snap on
 
PVC 3x0.25 bk UL/CSA 0.3m
 
PUR 1x4xAWG22 geschirmt gn UL/CSA+schleppk. 4m
 
PUR 4x0.34 ge UL/CSA+robot+schleppk. 1,5m
 
3-pol., max. 1,5mm², 6 -8mm
 
PUR 1x4xAWG26 shielded gn UL/CSA+drag ch. 2m
 
PVC 4x0.34 sw UL/CSA 50m
 
PP-wires 5x0.34 2m
 
PUR 3x0.34 bk UL/CSA+drag ch. 2m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 0,6m
CSV
 
TPE 4x22AWG ge UL/CSA, ITC/PLTC 0,3m
 
PUR 1x2xAWG24 geschirmt vt UL/CSA+schleppk. 2m
 
DO24, SMC M27, M27 26 pol., 0,5m
 
 
P: 250VA IN: 230/400VAC OUT: 230VAC
 
PUR 3x0.25 bk UL/CSA+drag ch. 0.3m
 
PUR 4x2x0.25 shielded gy 5m
 
PUR 4x2.5 sw 2m / PUR 4x2.5 sw 2m
 
 
2 pieces
 
PUR 4x0.25 bk UL/CSA+drag ch. 1.5m
 
PUR 1x4xAWG22 geschirmt gn UL/CSA+schleppk. 500m
 
PUR 5x0.34 gy UL/CSA+robot+drag ch. 20m
 
TPE-Litzen 12x0.14 1m
 
PP-wires 5x0.34 1m
 
PVC 3x0.25 gy UL/CSA 3m
 
PVC 3x0.25 gy UL/CSA 2m
CSV
 
PUR 3x2x0.25 shielded vt 0.5m
 
Ethernet/IP, 8 dig. Out
 
PUR 4x0.34 bk UL/CSA+drag ch. 2m
 
PUR 2x0.5 gy UL/CSA+drag ch. 0.6m
 
PUR 4x0.75 bk UL/CSA+drag ch. 10m
 
PUR 5x0.34 shielded gy 25m
 
IP67 protection level
 
TPE 8x22AWG gy UL/CSA. ITC/PLTC 10m
 
PVC 3x0.25 bk UL/CSA 7m
 
PUR 3x0.25 sw UL/CSA+robot+schleppk. 0,3m
 
PUR 4x0.34 bk UL/CSA+robot+drag ch. 15m
 
PVC 4x0.34 bk UL/CSA 70m
 
PVC 4x0.34 bk UL/CSA 7.5m
 
PVC 3x0.34 geschirmt sw UL/CSA 2,1m
 
6/4 no shut-off, nickel plated brass
CSV
 
PUR 3x0.25 gy UL/CSA+robot+drag ch. 0.6m