저희 제품과 관련하여 질문이 있으시면 문의 주십시오. 본사의 전문가가 성심껏 도와드리겠습니다! 1833-8183

직접 주문
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
Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.

If you need help importing your file, or have a question, please contact your Murrelektronik representative.

 

엑셀에서 물품 번호와 수량 복사 및 붙여넣기 (Excel에서 서식이 지정되지 않은 콤마 또는 탭으로 구분)

CSV 파일 업로드

CSV 구분문자
CSV 포함문자
 
 
PUR-wires 8x0.25 0.2m
 
10x DT4P - 16 signal, sensor power
 
PUR 3x0.34 ye UL/CSA+robot+drag ch. 2m
CSV
 
PUR 5x0.25 shielded gy drag chain 0,5m
 
DO16, Norgren VM10, Sub-D 25 pol., 0,6m
 
PVC 3x0.25 gy UL/CSA 0.6m
 
PUR 4x0.34 gy UL/CSA+robot+drag ch. 1m
 
PUR 4x0.34 shielded bk UL/CSA+drag ch. 6m
 
PUR 5x0.75 sw UL/CSA+schleppk. 10m
 
PVC 3x0.34 sw UL/CSA 16m
 
IN: 8DI/4AI(I-U)/2Frequency-Counter-Encoder - OUT: 8DO / 8PWM / 8PWM(i)
 
PUR 3x0.25 gr UL/CSA+robot+schleppk. 10m
 
PVC 3x0.34 sw UL/CSA 10m
 
PUR 3x0.75 gy UL/CSA+drag ch. 1.5m
 
2×USB-A female/male 0,7m cable + 2xRJ45
 
PVC 5x0.34 bk UL/CSA 0.4m
 
PUR 12x0.14 shielded bk UL/CSA+drag ch. 2m
 
PUR 4x0.34 gy UL/CSA+drag ch. 2.3m
 
PUR 3x0.75 gy UL/CSA+drag ch. 0.3m
 
PVC 4x0.25 gy UL/CSA 2m
 
PVC 3x0.25 bk UL/CSA 7.2m
 
PUR 4x1.5 (4x16AWG) bk UL/CSA
 
PUR AWG20/26 shielded gn UL/CSA+drag ch. 15.5m
 
PUR 4x0.34 ye UL/CSA+drag ch. 2.5m
 
PVC 4x0.34 gy UL/CSA 0.2m
 
PVC 3x0.25 gy UL/CSA 1.5m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 2m
 
P:5200VA IN:3x400/440VAC OUT:3x230VAC
 
PUR 3x0.34 bk UL/CSA 15m
CSV
 
PUR 4x2xAWG26 shielded gn UL/CSA 0,5m
 
In: 100 - 240 VAC / 100 - 230 VDC; OUT: 42 - 56 V/10ADC
 
PVC 3x0.34 gy UL/CSA 3m
 
3-pol., PCB pin
 
PUR 3x0.34 bk UL/CSA+drag ch. 1.3m
 
110V LED+VDR M16x1.5
CSV
 
Einsatz 4000-68000-0040000 + 4000-68000-1700000
 
Product discontinued, no alternative
 
PUR 5x0.34 shielded gy UL/CSA 15m
CSV
 
TPE 4x2x24AWG SF/UTP CAT5e bl UL/CSA, CM 1,5m
 
PUR 5x0.34 ye UL/CSA+drag ch. 5m