저희 제품과 관련하여 질문이 있으시면 문의 주십시오. 본사의 전문가가 성심껏 도와드리겠습니다! 1833-8183

제품 비교

 전달하기
제품
기술자료
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current AC (3-phase):
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
External back-up fuse per phase max.:
Phase number input:
Efficiency:
Electrical data | Output
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Duration Power Boost min.:
Mains failure bridging min.:
Power Boost:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
EMC:
Low Voltage Directive:
Approvals
SEMI F47:
연결 데이터
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
제품자료
세번부호:
GTIN:
포장단위:
인증
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
더보기
Emparro Power Supply 3-PHASE Emparro Power Supply 3-PHASE
IN: 360 - 500VAC OUT: 24-28V/10ADC
무게 0.77 kg
Art.No.: 85691

더보기
EVOLUTION POWER SUPPLY 3-PHASE, EVOLUTION POWER SUPPLY 3-PHASE,
IN: 360-520VAC OUT: 22-28V/10ADC
무게 1.469 kg
Art.No.: 85001

3
5
3
2
yes
yes
yes
yes
SELV
SELV
50 ... 60 Hz
50 ... 60 Hz
6,3 A
-
Inertia
Inertia
360 V
-
500 V
-
324 V
324 V
572 V
572 V
450 V
480 V
745 V
745 V
-
0,8 A
0,75 A
-
0,55 A
-
9 A @ 500 V
15 A
-
10 A
3
3
93,7 % @ 3× 400 V AC, 93,2 % @ 3× 480 V AC
90 % @ 3× 400 V AC, 90 % @ 3× 520 V AC
24 V
24 V
24 V
22 V
28 V
28 V
yes
yes
12 A
10 A
5 s
4 s
45 ms @ 3× 500 V AC
19 ms @ 400 V AC
150 %
150 %
20 mV
50 mV
50 mV
100 mV
IP20
IP20
yes
yes
yes
yes
geschnappt
geschnappt
Mounting rail TH35, (EN 60715)
Mounting rail TH35, (EN 60715)
143 mm
132 mm
65 mm
93 mm
143 mm
114 mm
-40 °C
-25 °C
70 °C
70 °C
70 °C
55 °C
-40 °C
-40 °C
85 °C
85 °C
5 %
5 %
95 % no condensation
95 % no condensation
-
-
-
-
-
-
compliant
compliant
Alarm
-
Input
-
Input / Output
-
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
green
green
2
4
13
PE
14
L 1
-
L 2
-
L 3
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
green
green
4
4
PE
+
L 1
+
L 2
-
L 3
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
4
-
-
-
-
-
+
-
+
-
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
27040701
27040701
27040701
27040701
EC002540
EC002540
85044095
85044095
4048879538558
4048879000086
1
1
-