Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
EXACT12, 8XM12, 5-POLE, MOULDED CABLE
Product may differ from image

EXACT12, 8XM12, 5-POLE, MOULDED CABLE

15.0m PUR/PVC 16x0,34+3X0.75, UL/CSA
Art.No.: 8000-88510-3981500
Weight: 2.86 kg
 Product Comparison

You might also like

PUR/PVC
15.0 m
General data
Temperature range -20...+70 °C, depending on cable quality
Technical Data
Operating voltage 24 V DC
Operating current per contact max. 4 A
Locking of ports Screw thread (M12×1 mm)
Protection IP65/IP67
Housing Plastic, flame retardant
Cables
No./diameter of wires 16× 0.34 + 3× 0.75 mm²
Wire isolation PVC
C-track properties 2 Mio.
Outer Ø 10.0 mm ±5%
Cable identification 398
Cable Type 2 (PUR/PVC)
Cable number 398
Approval (cable) UL (AWM-Style 21441/10955), CE conform
Cable weight [g/m] 165 g
Material (wire) Cu wire, bare
Resistor (core) max. 57 Ω/km (0.34 mm²), max. 26 Ω/km (0.75 mm²); (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 19× 0.15 mm (0.34 mm²); 42× 0.15 mm (0.75 mm²); (multi-strand wire class 5/6)
Diameter (core) 16× 0.34 + 3× 0.75 mm²
AWG similar to AWG 22 (0.34 mm²); similar to AWG 19 (0.75 mm²)
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.3 mm ±5% (0.34 mm²); 1.8 mm ±5% (0.75 mm²)
Color/numbering of wires wh, grpk, brgn, ye, whgn, gn, rdbl, vi, grbr, bk, whgr, rd, yebr, pk, whye, gr+bl, br, gnye longitudinally striped
Shield no
Material (jacket) PUR/PVC
Shore hardness (jacket) 87 ±5 A
Outer-Ø (jacket) 10.0 mm ±5%
Color (jacket) gray
Jacket Color gray
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
Nominal voltage U0/U 300/300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+60 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 2 Mio. (25 °C)
Travel speed (C-track) max. 2 m/s
Acceleration (C-track) max. 10 m/s²
Material (jacket) PUR/PVC (UL/CSA)
Contact Layout
PIN 1 (+)
PIN 2 (NC)/(S2)
PIN 3 (-)
PIN 4 (NO)/(S1)
PIN 5 (Earth)
LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879054003
eClass 27143423
Packaging unit 1.000
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 8000-88510-3981500_(27974)E201820-NRAQ_ul_z_b.pdf
  • Download Approvals and certificates 8000-88510-3981500_(27974)E201820-NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 8000-88510-398xxxx_07-07.13_ce_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 8000-88410-4473000_stp_x_a.zip
  • Download Drawing Files 8000-88410-4473000_dxf_x_a.zip
Approvals