You might also like
3× 575 V AC
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
General data
Connection | Connection wires |
---|---|
Mounting method | snap on Siemens Schütz Sirius 3 RT 201 with spring connention |
Temperature range | -20...+60 °C |
Dimensions H×W×D | 42×45×31 mm |
Technical Data
Frequency | 50...60 Hz |
---|---|
Material | Flame retardant plastic acc. to (UL 94) |
Potting compound | 2-component epoxy |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85363010 |
EAN | 4048879412742 |
eClass | 27371013 |
Packaging unit | 1 |