You might also like
Current: 36 A
1-stage
Attenuation curves on request.
1-stage
Attenuation curves on request.
General data
Climatic category | 25/085/21 (EN 60068-1) |
---|---|
Test isolation voltage | 3.3 kV (L-N), 2 s; 3.1 kV (L-L), 2 s |
Connection | Screw connection, touch protected |
Mounting method | screw fixing |
Dimensions H×W×D | 250×90×100 mm |
Technical Data
Operating voltage | max. 3× 600 V AC |
---|---|
Operating frequency | 50...60 Hz |
Overload current | 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour) |
Consumption | max. 10 mA (250 V AC) |
Connection cross section | 0.5...16 mm² single core (AWG 20...5); 0.5...10 mm² multiple core (AWG 20...7) |
Description
Functional description | The 3-phase and 1-/2-stage EMC filters MEF 3/1-3/2 are used in the range 0.1...30 MHz and dampen interferences found in cables from the mains, supply units and control systems. They are suitable for TN-C-mains. The best results are obtained with short con |
---|
Commercial data
country of origin | IT |
---|---|
customs tariff number | 85363030 |
EAN | 4048879029223 |
eClass | 27130806 |
Packaging unit | 1 |