Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
7/8'' MALE 0° FIELD-WIREABLE SCREW
Product may differ from image

7/8'' MALE 0° FIELD-WIREABLE SCREW

4-pol. clamp section 6-8 mm
Art.No.: 7000-78061-0000000
Weight: 0.06 kg
 Product Comparison

You might also like

Male straight
7/8" (4-pole)
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
General data
Temperature range -25...+85 °C
Technical Data
Operating voltage max. 300 V AC/DC
Operating current per contact max. 9 A
Connection cross section max. 1.5 mm²
Sealing range (cable Ø) 6...8 mm
Locking of ports Screw thread 7/8" (recommended torque 1.5 Nm) self-securing
Protection IP67 inserted and tightened (EN 60529)
Commercial data
country of origin DE
customs tariff number 85366990
EAN 4048879134798
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-78061-0000000_E325311_CYJV2_ur_z_a.pdf
  • Download Approvals and certificates 7000-78061-0000000_E325311_CYJV8_urc_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-78061_stp_x_a.zip
  • Download Installation Instructions 7000-78061-0000000_ina_x_01.pdf
cURus