You might also like
4-way, 5-pole
PUR/PVC
15.0 m
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
PUR/PVC
15.0 m
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
General data
Temperature range | -20...+80 °C |
---|---|
Protection | IP67 inserted and tightened (EN 60529) |
Dimensions H×W×D | 82×54.5×25 mm |
Technical Data
Operating voltage | 24 V DC |
---|---|
Operating current per contact | max. 4 A |
Locking of ports | Screw thread (M12×1 mm) |
Signal per port | 2 |
Total current | max. 10 A |
Cables
No./diameter of wires | 8× 0.34 + 3× 0.75 mm² |
---|---|
Wire isolation | PVC |
C-track properties | 2 Mio. |
Outer Ø | 8.1 mm ±5% |
Cable identification | 363 |
Cable Type | 2 (PUR/PVC) |
Cable number | 363 |
Approval (cable) | UL (AWM-Style 21441/10955), CE conform |
Cable weight [g/m] | 115,5 g |
Material (wire) | Cu wire, bare |
Resistor (core) | max. 57 Ω/km (0.34 mm²), max. 26 Ω/km (0.75 mm²); (20 °C) |
Single wire Ø (core) | 0.15 mm (0.34 mm²); 0.2 mm (0.75 mm²) |
Construction (core) | 19× 0.15 mm (0.34 mm²); 24× 0.2 mm (0.75 mm²); (multi-strand wire class 5) |
Diameter (core) | 8× 0.34 + 3× 0.75 mm² |
AWG | similar to AWG 22 (0.34 mm²); similar to AWG 18 (0.75 mm²) |
Material (wire isolation) | PVC |
Material property (wire isolation) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness (wire isolation) | 43 ±5 D |
Wire-Ø incl. isolation | 1.3 mm ±5% (0.34 mm²); 1.8 mm ±5% (0.75 mm²) |
Color/numbering of wires | wh, ye, gr, grpk, rdbl, gn, whgn, brgn+bl, br, gnye longitudinally striped |
Shield | no |
Material (jacket) | PUR/PVC |
Shore hardness (jacket) | 87 ±5 A |
Outer-Ø (jacket) | 8.1 mm ±5% |
Color (jacket) | gray |
Jacket Color | gray |
Cable labeling | see frame delivery specifications 7000-00000-001 |
chemical resistance | good resistance to oil, gasoline and chemicals (EN 60811-404) |
Nominal voltage | U0/U 300/300 V AC |
Test voltage | 2000 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+80 °C |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+70 °C |
Temperature range (mobile) | -5...+70 °C |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 10× outer Ø |
Bend radius (moving) | 10× outer Ø |
No. of bending cycles (C-track) | max. 2 Mio. (25 °C) |
Travel speed (C-track) | max. 2 m/s |
Acceleration (C-track) | max. 10 m/s² |
Material (jacket) | PUR/PVC (UL/CSA) |
Contact Layout
PIN 1 | (+) |
---|---|
PIN 2 | (NC)/(S2) |
PIN 3 | (-) |
PIN 4 | (NO)/(S1) |
PIN 5 | (Earth) |
LED (green): Power / LED (yellow): (S1/S2) |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85444290 |
EAN | 4048879062985 |
eClass | 27279219 |
Packaging unit | 1.000 |