Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
MVP12, 6XM12, 5POLE, M23 19POL. CON.
Product may differ from image

MVP12, 6XM12, 5POLE, M23 19POL. CON.

Connector exit frontside
Art.No.: 27783
Weight: 0.121 kg
 Product Comparison

You might also like

6-way, 5-pole
M23 plug connection
19-pole used
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
General data
Temperature range -20...+80 °C
Dimensions H×W×D 99.2×50.2×16.5 mm
Technical Data
Operating voltage 24 V DC
Operating current per contact max. 4 A
Locking of ports Screw thread (M12×1 mm)
Protection IP67 inserted and tightened (EN 60529)
Housing Plastic, flame retardant
Signal per port 2
Total current max. 10 A
Contact Layout
PIN 1 (+)
PIN 2 (NC)/(S2)
PIN 3 (-)
PIN 4 (NO)/(S1)
PIN 5 (Earth)
LED (green): Power / LED (yellow): (S1/S2)
Commercial data
country of origin DE
customs tariff number 85369010
EAN 4048879063203
eClass 27279219
Packaging unit 1.000
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 27783_13-05.15_ce_z_a.pdf
  • Download Approvals and certificates 27783_E201820-NRAQ_ul_z_b.pdf
  • Download Approvals and certificates 27783_E201820_NRAQ7_ulc_z_a.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 27783_dxf_x_a.zip
  • Download Drawing Files 27783_stp_x_a.zip
  • Download Installation Instructions 27784_ina_3_14.pdf
Approvals
Approvals