Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
MOTOR SUPPRESSOR
Product may differ from image

MOTOR SUPPRESSOR

RC, 3x400VAC/10kW
Art.No.: 23011
Weight: 0.11 kg
 Product Comparison

You might also like

3× 400 V AC
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
For DIN-rail mounting use 2×Art.-No. 20900 adapter feet
General data
Connection approx. 500 mm, PVC cable 3× 0.75 mm²
Mounting method DIN-rail mountable TH35 (EN 60715)
Temperature range -20...+60 °C
Dimensions H×W×D 41×41×41 mm
Technical Data
Frequency 50...60 Hz
Material Flame retardant plastic acc. to (UL 94)
Potting compound 2-component epoxy
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879019569
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 23011_15-03.21_ce_z_a.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Product data 23011_pd_x_10.zip