Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
UNIVERSAL CONTACTOR SUPPRESSOR
Product may differ from image

UNIVERSAL CONTACTOR SUPPRESSOR

RC, 48VDC15VA/W
Art.No.: 20013
Weight: 0.028 kg
 Product Comparison

You might also like

48 V AC/DC
RC
For other configurations and voltages, please inquire.
General data
Dimensions H×W×D 35×30×18 mm
Temperature range -20...+70 °C
Technical Data
Damping factor approx. 1.5× UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires self-securing cable forks
max. power (W) 15 W (VA)
Appropriate contactors
universal
Commercial data
country of origin CZ
customs tariff number 85363010
EAN 4048879020657
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 20013_080128-0-000C3211-07_csa_z_a.pdf
  • Download Approvals and certificates 20013_E140415_NKCR2_ur_z_b.pdf
  • Download Approvals and certificates 20013_E140415_NKCR8_urc_z_b.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
cURus
CSA