Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
MEF EMC-FILTER 3-PHASE 2-STAGE
Product may differ from image

MEF EMC-FILTER 3-PHASE 2-STAGE

I:36A U:3x500 VAC book-style
Art.No.: 10554
Weight: 1.7 kg
 Product Comparison

You might also like

Current: 36 A
2-stage
General data
Test isolation voltage 3.3 kV (L-N), 2 s; 3.1 kV (L-L), 2 s
Connection Screw connection, touch protected
Mounting method screw fixing
Dimensions H×W×D 226×50×140 mm
Climatic category 25/085/21 (EN 60068-1)
Technical Data
Operating voltage max. 3× 500 V AC
Operating frequency 50...60 Hz
Overload current 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour)
Consumption max. 15 mA (250 V AC)
Connection cross section 0.2...10 mm² single core (AWG 24...7); 0.2...6 mm² multiple core (AWG 24...9)
Description
Functional description The 3-phase and 1-/2-stage EMC filters MEF 3/1-3/2 are used in the range 0.1...30 MHz and dampen interferences found in cables from the mains, supply units and control systems. They are suitable for TN-C-mains. The best results are obtained with short con
Commercial data
country of origin IT
customs tariff number 85363030
EAN 4048879029131
eClass 27130806
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 10554_E255912_FOKY2_ur_z_a.pdf
  • Download Approvals and certificates 10554_9971-04.16_ce_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 10550_stp_x_a.stp
  • Download Drawing Files 10550_dxf_x_a.dxf
  • Download Installation Instructions 10415_ina_4_12.pdf
UR