Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
MEF EMC-FILTER 1-PHASE 2-STAGE
Product may differ from image

MEF EMC-FILTER 1-PHASE 2-STAGE

I:16A U:250 VAC/300 VDC snap on
Art.No.: 10466
Weight: 0.317 kg
 Product Comparison

You might also like

Current: 16 A
DIN-rail mountable
Attenuation curves on request.
against symmetrical interferences
General data
Climatic category 25/085/21 (EN 60068-1)
Test isolation voltage 2.7 kV (L - N), 2 s; 2.1 kV (L - L), 2 s (EN 60939-2)
Connection Screw connection, touch protected
Mounting method DIN-rail mountable TH35 (EN 60715)
Dimensions H×W×D 107×65×39 mm
Technical Data
Operating voltage max. 250 V AC/300 V DC
Operating frequency 50...60 Hz
Consumption max. 5 mA (250 V AC)
Overload current 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour)
Connection cross section 0.2...6 mm² single core (AWG 24...9); 0.2...4 mm² multiple core (AWG 24...11)
Description
Functional description The single phase 2-stage EMC filters MEF 1/2 are used in the range 0.1...30 MHz to suppress cable carried interference on mains and control cables. The best filter performance is achieved by using short connection wires (suggestion: earth connection < 10
Application symmetrical interferences: units with high repetitions of the switching processes, - switch mode P.S.U.s, - phase angle controller, - supply of universal motors, - behind transformers
Commercial data
country of origin IT
customs tariff number 85363010
EAN 4048879029339
eClass 27130806
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 10466_E255912_FOKY8_urc_z_a.pdf
  • Download Approvals and certificates 10466_9947-04.16_ce_z_a.pdf
  • Download Approvals and certificates 10466_E255912_FOKY2_ur_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 10416_stp_x_a.stp
  • Download Drawing Files 10466_p8_2_10.zip
  • Download Drawing Files 10416_dxf_x_a.dxf
  • Download Installation Instructions 10415_ina_4_12.pdf
cURus