ürün kıyasla |
|
Teknik Veriler
|
Side 1 |
Family construction form:
|
Coding:
|
Degree of protection (EN IEC 60529):
|
Side 2 |
Family construction form:
|
Degree of protection (EN IEC 60529):
|
Electrical data | Supply |
Operating voltage DC max.:
|
Current operating per contact max.:
|
Industrial communication |
Transfer parameters:
|
Data transmission rate max.:
|
Industrial communication | Ethernet functionality |
duplex:
|
Installation | Connection |
Tightening torque:
|
Mounting set:
|
Mechanical data | Material data |
Coating locking:
|
Material housing:
|
Locking material:
|
Mechanical data | Mounting data |
Suitable for installation wall thickness min.:
|
Suitable for installation wall thickness max.:
|
Environmental characteristics | Climatic |
Operating temperature min.:
|
Operating temperature max.:
|
Important installation notes |
Note on strain relief:
|
Note on bending radius:
|
Classifications |
ECLASS-6.0:
|
ECLASS-6.1:
|
ECLASS-7.0:
|
ECLASS-8.0:
|
ECLASS-9.0:
|
ECLASS-10.1:
|
ECLASS-11.1:
|
ECLASS-12.0:
|
ETIM-5.0:
|
Ticari bilgiler |
GTIN:
|
Gümrük tarife no (gtip):
|
Paket miktarı:
|
|
|
|
|
|
|
|
|
|
M12
|
M12
|
D
|
-
|
IP68
|
IP67
|
|
|
RJ45
|
RJ45
|
IP20
|
IP20
|
|
|
60 V
|
60 V
|
1,76 A
|
2 A
|
|
|
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
|
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
|
100 MBit/s
|
100 MBit/s
|
|
|
Full duplex
|
Full duplex
|
|
|
-
|
0,8 Nm
|
-
|
M16 x 1.5
|
|
|
chrome-plated
|
Nickeled
|
PUR
|
-
|
Brass
|
Zinc die-casting
|
|
|
2 mm
|
-
|
5 mm
|
5 mm
|
|
|
-25 °C
|
-5 °C
|
85 °C
|
60 °C
|
|
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
27143423
|
27061801
|
27279221
|
-
|
27440104
|
27061801
|
27440104
|
27061801
|
27440106
|
27061801
|
27440106
|
27440109
|
27440106
|
27440109
|
27440106
|
27440109
|
EC001855
|
EC001855
|
|
|
4048879575812
|
4048879114158
|
85366990
|
85366990
|
1
|
1
|
|