저희 제품과 관련하여 질문이 있으시면 문의 주십시오. 본사의 전문가가 성심껏 도와드리겠습니다! 1833-8183

직접 주문
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
Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.

If you need help importing your file, or have a question, please contact your Murrelektronik representative.

 

엑셀에서 물품 번호와 수량 복사 및 붙여넣기 (Excel에서 서식이 지정되지 않은 콤마 또는 탭으로 구분)

CSV 파일 업로드

CSV 구분문자
CSV 포함문자
 
PUR 3x0.34 ye UL/CSA+drag ch. 0.3m
 
PUR 3x0.75 bk UL/CSA 0.3m
 
PUR 5x0.34 bk UL/CSA+robot+drag ch. 5m
 
PVC 3x0.25 sw UL/CSA 0,6m
 
PUR 4x0.25 gy UL/CSA+robot+drag ch. 1.5m
 
PUR 8x0.25 gy UL/CSA+drag ch. 50m
 
In: 100 - 240 VAC / 100 - 230 VDC; OUT: 22 - 28 V/20ADC
 
PUR 3x0.25 gy UL/CSA+robot+drag ch. 1.5m
 
PUR 5x0.75 gy UL/CSA+drag ch. 7.5m
 
PUR 3x0.25 gy UL/CSA 1.5m
CSV
 
insert 4000-68000-0240000 + 4000-68000-0140000
 
TPE-S 3x0.34 bl UL robot+schleppk. 1,5m
 
PUR 8x0.25 gy UL/CSA+drag ch. 20m
 
insert 4000-68000-0020000 + 4000-68000-1440000
 
PUR 12x0.25 gy UL/CSA+drag ch. 30m
 
PUR 12x0.14 shielded bk UL/CSA+drag ch. 15m
 
PVC 3x0.75 gy 7.5m
 
PVC 4x0.34 gy UL/CSA 20m
 
PUR 5x0.34 bk UL/CSA 2m
CSV
 
PUR 8x0.25 gy UL/CSA+drag ch. 1.5m
 
2-pol. + PE, 0,5 - 1,5mm², 6 - 8mm, LED+VDR 110V
 
PUR 3x0.25 sw UL/CSA+robot+schleppk. 2,5m
 
PVC 3x0.75 gy 0.3m
 
For use with 4-,6-,8-way d-box M12 5-pole
 
PUR 3x0.25 ye UL/CSA+drag ch. 1.5m
 
PUR 1x4xAWG22 geschirmt gn UL/CSA+schleppk. 50m
 
PUR 3x0.34 gy UL/CSA 7.5m
CSV
 
packaging unit: 1 pieces = PU-10
 
NBR, beige
 
PUR 3x0.25 ge UL/CSA+robot+schleppk. 0,3m
 
insert 4000-68000-3290000
 
PUR 4x0.34 bk UL/CSA+drag ch. 0.2m
 
TPE 5x18AWG ye UL/CSA. ITC/PLTC 7m
 
PUR 3x0.34 gr UL/CSA+schleppk. 10m
 
PUR 3x0.34 gy UL/CSA 15m
CSV
 
PUR 3x0.75 bk UL/CSA+drag ch. 8m
 
PUR 4x0.34 gr UL/CSA 1,5m
CSV
 
PUR 3x0.75 bk UL/CSA+drag ch. 10m
 
PUR 4x0.34 sw UL/CSA+schleppk. 0,25m
 
PVC 5x0.34 bk UL/CSA 1.5m