Product questions? We’re happy to help! Find your local Murrelektronik Representative.
RMI 11/24 LED GREEN OUTPUT RELAY
Product may differ from image

RMI 11/24 LED GREEN OUTPUT RELAY

IN: 24 VAC/DC - OUT: 250 VAC/DC / 8 A

Art.No.: 3000-12003-3220020
Weight: 0.045 kg
Country of origin:  CZ

customs tariff number 85364900
GTIN 4048879021470
Packaging unit 100

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 3000-12003-3220020_01-03-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 3000-12003-3220020_01-03-23_ce_z_a.pdf (A)